IESNA:LM-63-2002
[TEST]P1348248
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R309035DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R30 optic, 3500K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]710
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
33.7 55.8 101.2 229.7 579.4 1167.2 1848.4 2403.7 2813.7 3011.6
2985.7 2867.6 2786.5 2687.9 2543.9 2346 2028.7 1590.8 1099 606.6
242.6 85 18.8 1.9 0.6 0.6 0.6 0.6 0.6 0.6
0 0 0 0 0 0 0
33.7 56.4 99.3 214.1 548.9 1126.3 1778.9 2376.5 2794.9 3008.4
2997.4 2875.4 2789.7 2687.2 2527.6 2303.8 1984 1560.3 1059.5 557.9
240.7 85 20.8 1.9 0.6 0.6 0.6 0.6 0.6 0.6
0 0 0 0 0 0 0
33.7 56.4 96.7 209.6 523.6 1077.6 1703 2264.2 2659.3 2910.4
2941.6 2840.3 2746.3 2636.6 2458.9 2206.5 1851.6 1381.9 919.3 476.9
191.4 73.3 19.5 1.9 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0
33.7 55.1 96.7 203.7 472.3 984.2 1584.3 2102 2486.8 2733.9
2810.5 2739.8 2638.6 2513.4 2316.8 2016.4 1620.6 1151.6 724 375
136.2 59.7 18.2 2.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0
33.7 54.5 90.8 181.7 408.1 864.2 1387.7 1861.3 2215.6 2446.5
2534.8 2482.9 2366.1 2213 1984.6 1664.1 1258.6 831.1 498.9 251.1
96 46.7 17.5 3.2 0.6 0.6 0.6 0.6 0.6 0.6
0 0.6 0 0 0 0 0
33.7 54.5 87.6 164.1 346.4 710.4 1167.2 1577.2 1889.9 2077.4
2154.6 2098.8 1971.6 1793.2 1553.2 1217.8 876.5 559.2 310.1 162.8
74 33.7 14.9 3.2 0.6 0 0.6 0.6 0.6 0.6
0.6 0.6 0 0.6 0 0 0
33.7 52.6 83 144 289.4 574.2 921.3 1274.2 1505.2 1653.7
1697.9 1636.2 1490.9 1306.6 1071.1 794.1 535.2 321.8 180.4 90.8
45.4 22.7 9.7 2.6 0.6 0 0.6 0.6 0.6 0.6
0.6 0.6 0 0.6 0 0 0
33.7 51.9 77.9 126.5 223.2 428.8 689.7 957.6 1125 1221.6
1221.6 1143.1 997.8 824.6 628 441.2 287.4 170 88.9 48
26 12.3 4.5 1.3 0 0 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0
33.7 50 74 110.3 177.8 301 483.3 652 769.5 805.8
779.2 702 585.2 449.6 323.7 221.2 139.5 78.5 44.8 25.3
13 4.5 1.3 0 0 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
33.7 48 67.5 96.7 141.4 208.3 314.7 412 473.6 482
446.4 383.4 307.5 233.6 165.4 109.6 65.5 37.6 22.7 11
3.9 1.3 0 0 0 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
33.7 41.5 48 53.2 57.1 58.4 57.1 53.2 47.4 39.6
33.1 27.2 20.1 11.7 7.1 4.5 2.6 0.6 0 0
0.6 0.6 0.6 0.6 1.3 1.3 1.3 1.3 1.9 1.9
1.9 1.3 1.3 1.3 1.3 1.3 0
33.7 33.7 31.8 28.5 24.7 20.8 16.9 13 10.4 7.8
5.2 3.2 1.9 0.6 0.6 0 0 0 0.6 0.6
0.6 1.3 1.3 1.3 1.3 1.9 1.9 1.9 1.9 2.6
1.9 1.9 1.9 1.9 1.9 1.9 0
33.7 26.6 20.1 14.9 11 8.4 5.2 3.2 1.3 0.6
0 0 0 0 0 0 0 0 0 0.6
0.6 0.6 1.3 1.3 1.3 1.9 1.9 1.9 1.9 1.9
1.9 1.9 1.3 1.3 1.3 1.3 0
33.7 22.1 14.3 9.7 6.5 3.9 1.3 0 0 0
0 0 0 0 0 0 0 0 0 0.6
0.6 1.3 1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.9
1.9 1.3 1.3 1.3 0.6 0.6 0
33.7 19.5 12.3 7.8 4.5 1.9 0.6 0 0 0
0 0 0 0 0 0 0 0 0.6 1.3
1.3 1.9 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6
1.9 1.9 1.3 1.3 0.6 0.6 0
33.7 18.8 11.7 7.1 4.5 1.3 0.6 0 0 0
0 0 0 0 0 0 0 0 0.6 1.3
1.9 1.9 2.6 2.6 3.2 2.6 3.2 3.2 2.6 2.6
1.9 1.9 1.3 1.3 0.6 0.6 0
